Material: Stainless steel 1.4308 (A2), matt blasted. Pin: Stainless steel 1.4571.

This non-detachable hinges are extended on one side (1) or two sides (2). With countersunk holes for screws DIN 7991.

Type 1A: extended on one side, with sunkholes.

Type 2A: extended on both sides, with sonkholes.

1) Max. axial force.

2) Max. radial force at opening angle 90°.

These are non-binding guide values without any liability.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Forml1
[mm]
l2
[mm]
d1
[mm]
d2
[mm]
d3
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
h4
[mm]
l3
[mm]
l4
[mm]
l5
[mm]
m1
[mm]
m2
[mm]
m3
[mm]
m4
[mm]
FA1)
[N]
FR2)
[N]
Gewicht
[g]
67700361   1A6350-6,3611,566,51318,531,5-4330152815002000132
67700362   1A9060-8,481588,51721,551,5-6336184515002000287
67700365   2A7650-6,3611,566,513-31,5-5630-2812002000154
67700366   2A12060-8,481588,517-51,5-9036-4512002000449


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn