Material: Zinc die cast, plastic coated black RAL 9005, textured finish. Plastic cover balck-grey. Pin: Stainless steel 1.4305. Adjusting discs: Steel, hardened.

These adjustable, non-detachable hinges allow a very precise positioning of the door or cover. The adjusting discs have a cutting ring at the bottom, which cuts into the ribs of die cast zinc-wing when tightening the countersunk screw. That prevents an unintentional move after assembly. The screws are covered by a perfectly fitting lid.

Type B: adjustable in both directions.

1) Max. axial force.

2) Max. radial force at opening angle 90°.

These are non-binding guide values without any liability.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity l
[mm]
d1
[mm]
d2
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
l3
[mm]
m
[mm]
FA1)
[N]
FR2)
[N]
Gewicht
[g]
67700401   425,34116,57,517251050210054
67700402   506,3513,578,521301500220091
67700403   606,3616,58,511263615003200160


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn