Material: Stainless steel 1.4308, matt blasted. Pin: Stainless steel 1.4305.

Detachable hinges with sliding disc from plastic. Before mounting, the pin should be lightly greased. With bores for countersunk screws DIN 7991.

Type L: for installation at the left side.

Type R: for installation at the right side.

1) Max. axial force. 2) Max. radial force at opening angle 90°. These are non-binding guide values without any liability.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Forml
[mm]
d1
[mm]
d2
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
h4
[mm]
l3
[mm]
m
[mm]
FA1)
[N]
FR2)
[N]
Gewicht
[g]
67700431   L405,34955,51116252000350052
67700432   R405,34955,51116252000350052
67700433   L506,4611,566,513213025003500100
67700434   R506,4611,566,513213025003500100
67700435   L608,381588,517263650006000200
67700436   R608,381588,517263650006000200


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn