Material: Aluminium. Screws made of burnished steel. Screw stainless steel A2-70.
Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores. The threads of the screws DIN 912 are covered with a layer of nylon. Tolerance b: +0.08mm -0.25mm . Temperature range: -40°C to +175°C.
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
Product Quantity d1
[mm]
d2
[mm]
R
[mm]
b
[mm]
Bolts DIN 912Weight
[g]
62367103   31620,79M3 x 84
62367104   41620,79M3 x 84
62367105   51620,79M3 x 84
62367106   61620,79M3 x 84
62367107   71822,49M3 x 85
62367108   81822,49M3 x 85
62367109   92426,09M3 x 88
62367110   102426,09M3 x 88
62367111   112831,811M4 x 1214
62367112   122831,811M4 x 1213
62367113   133033,911M4 x 1215
62367114   143033,911M4 x 1215
62367115   153439,413M5 x 1423
62367116   163439,413M5 x 1422
62367117   173641,213M5 x 1425
62367118   183641,213M5 x 1424
62367119   194046,415M6 x 1635
62367120   204046,415M6 x 1634
62367121   214248,115M6 x 1637
62367122   224248,115M6 x 1636
62367123   234550,815M6 x 1642
62367124   244550,815M6 x 1640
62367125   254550,815M6 x 1640
62367126   264853,715M6 x 1846
62367128   284853,715M6 x 1843
62367130   305458,615M6 x 1856
62367132   325458,615M6 x 1854
62367134   345761,615M6 x 1860
62367135   355761,615M6 x 1859
62367136   365761,615M6 x 1856
62367138   386065,015M6 x 1861
62367140   406065,015M6 x 1856
62367142   427379,419M8 x 25127
62367145   457379,419M8 x 25119
62367148   487884,219M8 x 25135
62367150   507884,29M8 x 25128


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn