Material: Stainless steel 1.4305, screws stainless steel A2-70.

Typ GA: With two axial mounting bores, with thread.

The thread of the screw DIN 912 is covered with a layer of nylon.
Tolerance b: +0.08mm / -0.25mm. Temperature range: -40ºC to +175ºC.

Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores.
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
Product Quantity Ø d1
[mm]
Ø d2
[mm]
Ø Rmax.
[mm]
b
[mm]
Schrauben
DIN 912
m
[mm]
G
[mm]
Gewicht
[g]
62399110GA   1028-9M3 x 1019M333
62399112GA   123031,811M4 x 1221M444
62399114GA   143233,911M4 x 1423M449
62399115GA   15 3639,413M5 x 1625,5M573
62399116GA   163839,413M5 x 1627M583
62399118GA   184041,213M5 x 1629M590
62399120GA   204246,415M6 x 1631M5107
62399122GA   224648,115M6 x 1634M6130
62399125GA   254850,815M6 x 1636,5M6135
62399128GA   2854-15M6 x 1641M6174
62399130GA   305658,615M6 x 1843M6178
62399132GA   325858,615M6 x 1845M6192
62399135GA   356061,615M6 x 1847,5m6198
62399140GA   4066-15M6 x 1853M6228
62399145GA   457679,419M8 x 2860,5M8384
62399150GA   508284,219M8 x 2566M8433


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn