Material: Steel C45, black oxide finish. Screw steel 12.9.

Typ GA: With two axial mounting bores, with thread.

The thread of the screw DIN 912 is covered with a layer of nylon.
Tolerance b: +0.08mm / -0.25mm. Temperature range: -40ºC to +175ºC.


Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces,
easy readjustment, precision honed bores.


Remarks to collars from steel: The black oxide on the clamping collars is formulated as part of the total performance of the product.
It enhances the holding ability of the collar, it efficiently reduces slipping on the shaft, has anti-stick-slip characteristics and helps to
keep the torque rating of the screw within its designed parameters. The oxide layer also provides corrosion protection.
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
Product Quantity Ø d1
[mm]
Ø d2
[mm]
Ø Rmax.
[mm]
b
[mm]
Schrauben
DIN 912
m
[mm]
G
[mm]
Gewicht
[g]
62311000GA   1028-9M3 x 1019M333
62311200GA   123031,811M4 x 1221M444
62311400GA   143233,911M4 x 1423M449
62311500GA   153639,413M5 x 1625,5M573
62311600GA   163839,413M5 x 1627M583
62311800GA   184041,213M5 x 1629M590
62312000GA   204246,415M6 x 1631M5107
62312200GA   224648,115M6 x 1634M6130
62312500GA   254850,815M6 x 1636,5M6135
62312800GA   2854-15M6 x 1641M6174
62313000GA   305658,615M6 x 1843M6178
62313200GA   325858,615M6 x 1845M6192
62313500GA   356061,615M6 x 1847,5M6198
62314000GA   4066-15M6 x 1853M6228
62314500GA   457679,419M8 x 2560,5M8384
62315000GA   508284,219M8 x 2566M8433


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn