Material: Stainless steel 1.4305, screws stainless steel A2-70.

Typ GR: With mounting flat and two radial monting bores, with thread.

The thread of the screw DIN 912 is covered with a layer of nylon.
Tolerance b: +0.08mm / -0.25mm. Temperature range: -40ºC to +175ºC.


Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores.
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
Product Quantity Ø d1
[mm]
Ø d2
[mm]
Ø Rmax.
[mm]
b
[mm]
Schraube
DIN 912
h
[mm]
l ≈
[mm]
m
[mm]
G
[mm]
t
[mm]
Gewicht
[g]
62399110GR   1028-9M3 x 101214,58M3431
62399112GR   123031,811M4 x 1213158M3444
62399114GR   143233,911M4 x 1414159M3449
62399115GR   153639,413M5 x 161519,512M45,572
62399116GR   16 3839,413M5 x 16162013M45,581
62399118GR   184041,213M5 x 16172112,5M45,588
62399120GR   204246,415M6 x 161821,514M45,5105
62399122GR   224648,115M6 x 162022,512M45,5130
62399125GR   254850,815M6 x 16212312,5M45,5132
62399128GR   2854-15M6 x 1622,52918,5M57169
62399130GR   305658,615M6 x 182428,518M57171
62399132GR   325858,615M6 x 18252918M57187
62399135GR   356061,615M6 x 16263020M57192
62399140GR   4066-15M6 x 18273727M57220
62399145GR   457679,419M8 x 253141,528M68,5380
62399150GR   508284,219M8 x 2534,543,529M68,5431


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn