Material: Steel C45, black oxide finish. Screw steel 12.9.

Typ N: with keyway DIN 6885-1.

The thread of the screw DIN 912 is covered with a layer of nylon.
Tolerance b: +0.08mm / -0.25mm. Temperature range: -40ºC to +175ºC.


Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores.


Remarks to collars from steel: The black oxide on the clamping collars is formulated as part of the total performance of the product. It enhances the holding ability of the collar, it efficiently reduces slipping on the shaft, has anti-stick-slip characteristics and helps to keep the torque rating of the screw within its designed parameters. The oxide layer also provides corrosion protection.
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
Product Quantity Ø d1
[mm]
Ø d2
[mm]
Ø Rmax.
[mm]
b
[mm]
Schraube
DIN 912
bN
[mm]
t2
[mm]
Gewicht
[g]
62310800N   81822,49M3 x 821,012
62311000N   102426,09M3 x 1031,422
62311200N   122831,811M4 x 1241,837
62311500N   153439,413M5 x 1652,364
62311600N   163439,413M5 x 1652,362
62312000N   204046,415M6 x 1662,895
62312500N   254550,815M6 x 1683,3111
62313000N   305458,615M6 x 1883,3160
62313500N   355761,615M6 x 18103,3167
62314000N   406065,015M6 x 18123,3158
62314500N   457379,419M8 x 25143,8338
62315000N   507884,219M8 x 25143,8362
62316000N   608894,019M8 x 25184,4416


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn