Material: Stainless steel A2 or stainless steel A4, cast, polished.

  • Cost-effective version for many fastening applications, for example in household and garden for light tensioning.
  • Not permitted as lifting device or in safety-relevant areas.

Temperature range: -20°C to +200°C. Note: These ring nuts are not according to DIN 582. The load capacity is not like DIN. So, theses parts may only be used for light loads in responsibility of the customer, and never for safety-relevant applications. Depending on the casting company, these parts are marked with the size of thread and / or the manufacturer symbol.
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
Product Quantity WerkstoffD1
[mm]
d2
[mm]
d3
[mm]
d4
[mm]
e ≈
[mm]
h ≈
[mm]
k ≈
[mm]
Gewicht
[kg]
65458906   A2M616281662860,04
65458908   A2M820362063380,05
65458910   A2M102545251042100,09
65458912   A2M123054301151120,16
65458916   A2M163563351360140,24
65458920   A2M204072401669160,36
65458924   A2M245090502087200,72
65458930   A2M30651086025105241,32
65459106   A4M616281662860,04
65459108   A4M820362063380,05
65459110   A4M102545251042100,09
65459112   A4M123054301151120,16
65459116   A4M163563351360140,24
65459120   A4M204072401669160,36
65459124   A4M245090502087200,72


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn