Material: Steel. Clamping bush for medium high torques; not self-centering.

Fit: Shaft h8. Hub H8.

Mounting: Slightly oil the clamping set before mounting, do not use molibdenum disulphide or grease. Tighten the screws evenly and crosswise in several steps.

Demounting: Due to the large cone angle, the clamping set releases on its own after the screws have been fully unfastened.

There are three larger threads cut into the front ring, which serve to remove this ring.

Ts - Fastening Torque

T - Transmittable Torque

F - Transmittable Axial Force

P - Surface Pressure onto Hub

### New sizes 14 to 18 mm ###

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Statusd
[mm]
D
[mm]
L
[mm]
L2
[mm]
Transmissible Torque T
[Nm]
Transmissible Axial Force Fax
[kN]
Surface Pressure Hub P
[N/mm²]
Bolt Size M
[mm]
Tightening Torque TA
[Nm]
Weight
[kg]
61551400   NEU144220269526978 x M6150,18
61551500   NEU15422026200271018 x M6150,18
61551600   NEU1644202620526998 x M6150,18
61551700   NEU1744202622026938 x M6150,18
61551800   NEU1847202623025828 x M6150,22
61551900   1947202627028938 x M6150,22
61552000   2047202629029988 x M6150,22
61552200   2247202629029908 x M6150,21
61552400   24502026380321038 x M6150,21
61552500   25502026400321008 x M6150,23
61552800   285520265203610410 x M6150,27
61553000   30552026520369910 x M6150,26
61553200   326020266904211212 x M6150,28
61553500   356020267704311312 x M6150,30
61553800   386520269404911614 x M6150,33
61554000   406520269804911514 x M6150,32
61554200   4275243215607512912 x M8370,57
61554500   4575243217007612712 x M8370,55
61554800   4880243218307412212 x M8370,60
61555000   5080243218307511812 x M8370,56
61555500   5585243224908914014 x M8370,65
61556000   6090243226409212614 x M8370,66
61556500   6595243232409913616 x M8370,72
61557000   701102838470012413514 x M10701,27
61557500   751152838480013511914 x M10701,33
61558000   801202838540013712414 x M10701,35
61558500   851252838630014613016 x M10701,45
61559000   901302838650014812416 x M10701,55
61559500   951352838780016513418 x M10701,65
61560000   1001453345956018713514 x M121272,20


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn