Material: Stainless steel 1.4401 (SS316).

Clamping bush for lower torques; not self-centering.

Fit: Shaft h8, Hub H8.

Mounting: Slightly oil the clamping set before mounting, do not use molibdenum disulphide or grease. Tighten the screws evenly and crosswise in several steps. Demounting: Due to the cone angle, the clamping set is usually released once all screws have been fully unfastened. There a three large threads cut into the front ring, which serve to remove this ring.

Ts - Fastening Torque

T - Transmittable Torque

F - Transmittable Axial Force

P - Surface Pressure onto Hub

### new sizes 14 - 19 mm ###

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Statusd
[mm]
D
[mm]
L
[mm]
L2
[mm]
Transferable Torque T
[Nm]
Axial Force Fax
[kN]
Surface Pressure Shaft PW
[N/mm²]
Surface Pressure Hub PN
[N/mm²]
Clamping Bolts DIN 912
[N. x Typ]
Torque TA
[Nm]
Weight
[kg]
61599514   NEU144220269514154518 x M680,18
61599515   NEU1542202610514148538 x M680,18
61599516   NEU1644202611014135538 x M680,18
61599517   NEU1744202611514125498 x M680,18
61599518   NEU1847202612013102438 x M680,18
61599519   NEU1947202614515119508 x M680,18
61599520   2047202615516124528 x M680,21
61599522   2247202615516107488 x M680,2
61599524   2450202620017114548 x M680,22
61599525   2550202621517108548 x M680,22
61599528   28552026275191105510 x M680,27
61599530   3055202627519975210 x M680,25
61599532   32602026370231126012 x M680,3
61599535   35602026410231046012 x M680,29
61599538   38652026500261076214 x M680,33
61599540   40652026520261016114 x M680,32
61599545   45752432825371056212 x M8180,53
61599550   5080243289036955712 x M8180,56


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn