Material: Steel 11SMnPb30K. Max. Operating Angle 35°. Temperature range: -70°C to +160°C.

The ball joints RW are simple, sliding-contact bearing elements and can only be used at low speeds. The respective maximum speeds depend on operating angle and load, but should possibly not exceed 500 rpm. The maximum torque values listed in the table are limits, which must also never be exceeded. They may only be used to their full extend with intermittent operation or at low speed and small operating angle. Can be used from -70° to +160°C.

With keyway DIN 6885-1, on both sides. At the end of the keyway, there is a hole in radial direction, through the half joint. This is necessary for the production.
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
Product Quantity d1H7
[mm]
d2
[mm]
l1
[mm]
l2
[mm]
bP9
[mm]
t
[mm]
Torque max.
[Nm]
Weight
[kg]
63131600N   81610402980,05
63132000N   10201350311,4200,09
63132400N   12241460413,8300,14
63132800N   14281770516,3500,24
63133200N   16321980518,3600,36
63133600N   18362290620,81200,52
63134000N   204024100622,81600,71
63134500N   222226110624,82001,1
63135000N   255030125828,32901,3
63135500N   305535135833,34401,7
63136000N   3560421651038,35202,2
63136500N   4065461901243,37003,0
63137000N   4570522101448,88204,3


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn