Material: Steel 35SMnPb10.
Max. Operating Angle per Joint 45°. Other lengths on request.

With keyway DIN 6885-1, on both sides.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1H7
[mm]
d2
[mm]
l1
[mm]
l2
[mm]
l3 min.
[mm]
l3 max.
[mm]
C
[mm]
E
[mm]
F
[mm]
bJS9
[mm]
t
[mm]
admiss. max. Torque at: 250 min-1
[Nm]
500 rpm
[Nm]
1000 rpm
[Nm]
2000 rpm
[Nm]
3000 rpm
[Nm]
4000 rpm
[Nm]
Weight
[kg]
63192000N   10201862170200401114311,426,420,416,813,21210,80,33
63192500N   14252074220270451316516,340,834,828,826,42421,60,58
63193200N   16322486250320451620518,37866544844,438,41,15
63193700N   18371772270370451620620,89073,260544843,21,56
63194000N   204030108290360451822622,81681441209684782,08
63194700N   22472295330430482125624,8194,4158,4129,6105,692,485,23,33
63195000N   255038132350435482328828,32402041561321081023,79
63196300N   306345166400490503238833,33603242762281921686,0
63197000N   3570351405006007032381038,3391332284237,6201,6-10


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn