Material: Steel 35SMnPb10. Bearing parts 18NiCrMo5Pb. Spline shaft C40.

Max. Operating Angle per Joint 45°. Other lengths on request.

With keyway DIN 6885-1, on both sides.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1H7
[mm]
d2
[mm]
l1
[mm]
l2
[mm]
l3 min.
[mm]
l3 max.
[mm]
C
[mm]
E
[mm]
F
[mm]
bJS9
[mm]
t
[mm]
admiss.max.Torque at 100 min -1
[Nm]
200 rpm
[Nm]
300 rpm
[Nm]
400 rpm
[Nm]
500 rpm
[Nm]
700 rpm
[Nm]
800 rpm
[Nm]
Weight
[g]
63182000N   10221045170230401114311,432,522,118,816,915,614,39,737
63182600N   12251150200270451316413,855,932,526,622,120,116,915,60,58
63182900N   14291356210280451316516,389,155,951,346,843,537,134,40,85
63183200N   6321565250340451620518,3112,4109,293,674,766,953,346,81,15
63183700N   8371772270370451620620,8202,8156124,893,67862,4-1,56
63184000N   20401982290390451822622,8312218,4156124,8109,278-2,08
63184700N   22472295330430482125624,8390249,6187,2156124,893,6-3,33
63185000N   255026108350450482328828,3499312218,4187,2156124,8-3,79
63185800N   305830122400510502632833,3562343250203172--5,59


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn