Material: Stainless steel 1.4301.

Max. Operating Angle per Joint 45°. Other lengths on request.

With keyway DIN 6885-1, on both sides.
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
Product Quantity d1H7
[mm]
d2
[mm]
l1
[mm]
l2
[mm]
l3 min.
[mm]
l3 max.
[mm]
C
[mm]
E
[mm]
F
[mm]
bJS9
[mm]
t
[mm]
admiss.max.Torque at 100 min -1
[Nm]
200 rpm
[Nm]
300 rpm
[Nm]
400 rpm
[Nm]
500 rpm
[Nm]
700 rpm
[Nm]
800 rpm
[Nm]
Weight
[g]
63199820N   10222576215245301114311,412,58,576,565,53,50,99
63199826N   12252986240270351316413,821,512,5108,57,56,560,76
63199829N   14293090250280351316516,33421,519,51816,514130,92
63199832N   16323095280330351620518,34342362925,520,5181,35
63199837N   183735108305355351620620,8786048363024-1,79
63199840N   204032108315365482328622,81208460484230-2,41
63199847N   224738127355405482328624,81509672604836-3,75
63199850N   255044140380430482328828,319212084726048-4,33


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn