Material: Steel 11SMnPb30K. Max. operating angle per joint 35°. With ball joints RW for power transmission in applications where longitudinal displacement occurs. The variation in length is effected with a multiple-spline shaft. Torques as for ball joints RW. Other lengths on request. Temperature range: -70°C to +160°C.

With keyway DIN 6885-1, on both sides. At the end of the keyway, there is a hole in radial direction, through the half joint. This is necessary for the production.
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
Product Quantity d1H7
[mm]
d2
[mm]
l1
[mm]
l2
[mm]
l3min.
[mm]
l3max.
[mm]
A
[mm]
bP9
[mm]
t
[mm]
ProfileTorque max.
[Nm]
Weight
[kg]
63152000N   10201350200270703 11,411x14200,50
63152400N   1224146022029575413,811x14300,65
63152800N   1428177025033080516,316x20500,95
63153200N   1632198028037090518,316x20601,38
63153600N   1836229030038585620,818x221201,90
63154000N   204024100350460110622,821x251602,75
63154500N   224526110400540140624,821x252004,0
63155000N   255030125400500100828,328x322904,8
63155500N   305535135450550100833,328x324406,7
63156000N   3560421655006001001038,336x425208,9
63156500N   4065461905506501001243,336x4270011,4
63157000N   45705221063075012014483844x5282015,5


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn