Material: Housing made of shock resistant black plastic.

For use with actuators and hand operators GR/I.

  • Voltage 24V DC or 230V AC.
  • For 1 actuator, 1-2 actuators or 1-4 actuators.
  • Limit switch and overload protection integrated.
  • Protection class IP54.
  • cable length approx. 0.5 m (24V) or IEC power cord, 3 m (230V).
Actuators, control box and hand operator have to be ordered seperately.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Eingangs-SpannungVerwendbar fürGewicht
Kontrollbox
[kg]
Gewicht
230V-Kabel
[kg]
47519011   230V AC1 Stellantrieb0,520,29
47519012   230V AC1-2 Stellantriebe0,520,29
47519014   230V AC1-4 Stellantriebe0,520,29
47519111   24V DC1 Stellantrieb0,37 -
47519112   24V DC1-2 Stellantriebe0,37 -
47519114   24V DC1-4 Stellantriebe0,37 -


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn