Material Type S: Elastomer silicone, black, hardness 70º +/-5º Shore A. Metall part stainless steel 1.4301.
Material Type N: Elastomer NBR, black, hardness 75º +/-5º Shore A. Metall part steel zinc-plated.

Versatile handle. Long shape with big ball-end, easy and safe to grip, also with thick gloves.
On choice from silicone for food machines / household sector or from oil-resistant NBR for general use in mechanical engineering.

Temperature range type S: -55°C to +225ºC.
Temperature range type N: -10°C to +100ºC.
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
Product Quantity Materiald1
[mm]
d3
[mm]
d4
[mm]
d5
[mm]
l1
[mm]
l2
[mm]
l3
[mm]
Gewicht
[g]
66240004   Silikon25M410184964038
66240005   Silikon29M510215784544
66240006   Silikon33M610246595056
66240008   Silikon38M8132773,51258,598
66240010   Silikon42M101630821465160
66240104   NBR25M410184964038
66240105   NBR29M510215784544
66240106   NBR33M610246595056
66240108   NBR38M8132773,51258,598
66240110   NBR42M101630821465160


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn