Material: Steel 42CrMo4, cold drawn. Lengths in stock: 1000, 1500, 2000 and 3000 mm. Special lengths up to 6000 mm on request (some in stock). Tolerances: Straightness 0.8 mm/m, torsion max. 0.5 mm/m. A straightness of 0.1 mm/m can be produced on request.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Profile Type
[mm]
No. of KeywaysØ D -0,07/-0,27
[mm]
Ø d -0,03/-0,08
[mm]
b -0,08
[mm]
Weight
[kg/m]
64880200   KW 11 x 146141130,949
64880400   KW 13 x 16616133,51,287
64880500   KW 16 x 206201641,911
64880100   KW 18 x 226221852,453
64880600   KW 21 x 256252153,139
64880300   KW 23 x 286282363,964
64880700   KW 26 x 326322665,008
64880900   KW 28 x 346342875,816
64880800   KW 32 x 388383267,433
64881200   KW 36 x 428423679,300
64881000   KW 42 x 4884842812,37
64881400   KW 46 x 5485446915,30


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn