Material: Steel, phosphated.

These steel pulleys offer a much higher wear resistance than standard parts from aluminium.
The ready-to-install taper version enables a quick mounting and a fatigue-resistant shaft-to-hub connection.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Number of TeethVersionOuter Ø Pulley
[mm]
Outside Ø Flange
[mm]
d
[mm]
ND
[mm]
Di
[mm]
b
[mm]
L
[mm]
R
[mm]
Taper Bush TypeBore Ø min.
[mm]
Bore Ø max.
[mm]
Weight
[g]
16477318   1816F55,45605730-37303081008925356
16477319   1916F58,656660,48-44303081108928397
16477320   2016F61,806663,66-44303081108928440
16477322   2216F68,207570,03-50303081108928532
16477324   2416F74,558376,39-58303081108928633
16477325   2516F77,758379,58-58303081108928687
16477326   2616F80,908782,76-633030516101242742
16477327   2716F84,109185,94-643030516101242800
16477328   2816F87,259389,13-663030516101242860
16477330   3016F93,659795,49-683030516101242988
16477332   3216F100,00106101,86-7630305161012421123
16477336   3610F112,75119114,5992-30322201212501503
16477340   4010F125,45131127,3296-30322201212501854
16477344   4410F138,20143140,06110-30322201212502244
16477348   4810F150,95158152,79110-30322201212502670
16477360   6011F189,10200190,9911015830322201212504168


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn