Material: Steel, phosphated.

These steel pulleys offer a much higher wear resistance than standard parts from aluminium.
The ready-to-install taper version enables a quick mounting and a fatigue-resistant shaft-to-hub connection.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Number of teethVersionOuter Ø Pulley
[mm]
Outer Ø Flange
[mm]
d
[mm]
ND
[mm]
Di
[mm]
b
[mm]
L
[mm]
R
[mm]
Taper Bush TypeBore Ø min.
[mm]
Bore Ø max.
[mm]
Weight
[g]
16477418   1816F55,456057,30-373838161008925438
16477419   1916F58,656660,48-443838161108928488
16477420   2016F61,806663,66-443838161108928540
16477422   2216F68,207570,03-5038381312101032654
16477424   2415F74,558376,39--3838-16151242777
16477425   2515F77,758379,58--3838-16151242844
16477426   2615F80,908782,76--3838-16151242912
16477427   2715F84,109185,94--3838-16151242983
16477428   2815F87,259389,13--3838-161512421057
16477430   3015F93,659795,49--3838-161512421214
16477432   3215F100,00106101,86--3838-161512421380
16477436   3616F112,75119114,59-8638386201212501747
16477440   4016F125,45131127,32-9038386201212502155
16477444   4416F138,20143140,06-11038386201212502607
16477448   4810F150,95158152,79125-38457251715653608
16477460   6011F189,10200190,9912515838457251715655633


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn