Material: Housing: Steel, black oxide finish. Inside this sleeve, there is a zinc plated ball cup.

Ball cup: Steel, case hardened.  Balls: Steel 100Cr6, hardened.


Medium duty ball transfer unit for medium high load, springloaded. Orientation: Ball up or horizontal. Shock loads may be

higher than the stated load range. At force Fs max the end of spring travel is reached.

With drain hole. Conveying speed max. 1.5m/sec. Temperature range -30°C to +100°C.

* Bore size. Recommended bore tolerance: H9.

Note: Due to unevenness of the running surface, there are often only three rollers carrying the weight. Therefore the chosen load rating should equal at least one third of the load. Max. distance of ball transfer units = edge length of the object divided by 2.5.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Größe
Ø dw
[mm]
Tragzahl
[N]
Fs max
[N]
Ø D
[mm]
Ø DTR*
[mm]
H
[mm]
H2
[mm]
hTR
[mm]
s
[mm]
Gewicht
[kg]
65437412   12,740090023,924,53028,510,51,50,070
65437415   15,8600110029,930,53634,510,51,50,130
65437425   25,41000175039,840,54846,510,51,50,320
65437430   303350585049,950,56058,512,31,50,650


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn