Material Type 377: Stainless steel 1.4021.


Medium duty ball transfer unit for medium high load. Orientation: Ball up or horizontal. From size 22 with felt seal.

Without drain hole. Conveying speed max. 1.5m/sec. Temperature range -30°C to +100°C.

Note: Due to unevenness of the running surface, there are often only three rollers carrying the weight. Therefore the chosen load rating should equal at least one third of the load. Max. distance of ball transfer units = edge length of the object divided by 2.5.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Größe
Ø dw
[mm]
Tragzahl
[N]
Ø D
[mm]
H
[mm]
h1
[mm]
L
[mm]
M
[mm]
Gewicht
[kg]
65437719   1975030264,820,5M8 x 1,250,109
65437722   2218003637,54,525,4M12 x 1,750,256


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn