Material: Steel, tensile strength 8, zinc-plated.

Hexagon nuts according to the old standard DIN 934 with metric ISO thread.
The standard DIN 934 was replaced by DIN EN ISO 4032 / 8673. Some of these nuts have different outer dimensions (width across flats and height). But the nuts DIN 934 are still used very often.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Thread
[mm]
Slope
[mm]
Wrench Width
[mm]
Weight p.% Pc.
65200300   M30,55,50,04
65200400   M40,770,08
65200500   M50,880,12
65200600   M61,0100,25
65200800   M81,25130,52
65201000   M101,5171,16
65201200   M121,75191,73
65201600   M162,0243,33
65202000   M202,5306,40
65202400   M243,03611,00
65203000   M303,54622,30
65203600   M364,05539,30


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn