Material: Brass CuZn40 (Ms60).

Hexagon nuts according to the old standard DIN 934 with metric ISO thread.
The standard DIN 934 was replaced by DIN EN ISO 4032 / 8673. Some of these nuts have different outer dimensions (width across flats and height). But the nuts DIN 934 are still used very often.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Thread
[mm]
Slope
[mm]
Wrench Width
[mm]
Weight p.% Pc.
65270300   M30,55,50,04
65270400   M40,770,09
65270500   M50,880,13
65270600   M61,0100,27
65270800   M81,25130,56
65271000   M101,5171,26
65271200   M121,75191,87
65271600   M162,0243,61
65272000   M202,5307,00
65272400   M243,03611,90
65273000   M303,54624,00


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn