Material: Steel C45, black oxide finish. Screw steel 12.9.
Typ GA: With two axial mounting bores, with thread.
The thread of the screw DIN 912 is covered with a layer of nylon.
Tolerance
b: +0.08mm / -0.25mm. Temperature range: -40ºC to +175ºC.
Features: does not damage the shaft, stronger clamping force than
with set collars, even distribution of clamping forces,
easy
readjustment, precision honed bores.
Remarks to collars from steel: The black oxide on the clamping
collars is formulated as part of the total performance of the product.
It
enhances the holding ability of the collar, it efficiently reduces
slipping on the shaft, has anti-stick-slip characteristics and helps to
keep
the torque rating of the screw within its designed parameters. The oxide
layer also provides corrosion protection.
Service:
Katalogseite
CAD-Daten
The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.
Delivery period by arrangement. Please contact us. )