Material: aluminium, screws stainless steel A2-70.

Typ S: Narrow version, e.g. for encoders.

The thread of the screw DIN 912 is covered with a layer of nylon.
Tolerance b: +0.08mm / -0.25mm. Temperature range: -40ºC to +175ºC.


Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces,
easy readjustment, precision honed bores.
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
Product Quantity Ø d1
[mm]
Ø d2
[mm]
Ø Rmax.
[mm]
b
[mm]
Schraube
DIn 912
a
[mm]
Gewicht
[g]
62366105S   52527,36M2,5 x 810,257,9
62366106S   62527,36M2,5 x 810,257,8
62366108S   82527,36M2,5 x 810,257,4
62366110S   102527,36M2,5 x 810,257,0
62366112S   122527,36M2,5 x 810,256,4
62366114S   142527,36M2,5 x 810,255,8
62366115S   153434,08M3 x 101216,3
62366116S   163434,08M3 x 101215,8
62366120S   203537,38M3 x 1014,7514,5
62366124S   244548,010M4 x 121931,9
62366125S   254548,010M4 x 121930,8
62366130S   306063,812M5 x 142670,7
62366132S   326063,812M5 x 142667,5
62366135S   356063,812M5 x 142662,4
62366140S   406063,812M5 x 142652,9


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn