Material: Stainless steel 1.4305. Screws stainless steel A2-70.

Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores. The threads of the screws DIN 912 are covered with a layer of nylon. Tolerance b: +0.08mm -0.25mm . Temperature range: -40°C to +175°C.
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
Product Quantity d1
[mm]
d2
[mm]
R
[mm]
b
[mm]
a
[mm]
Bolts
[DIN 912]
Tightening Torque
[Nm]
Weight
[g]
62499106   6+0,051620,1205,2M3x81,120
62499108   8+0,071821,3206,0M3x81,124
62499110   10+0,072425,6208,5M3x81,148
62499112   12+0,072831,72410,0M4x122,578
62499116   16+0,073438,52912,0M5x145,4130
62499120   20+0,074046,33314,5M6x169,6202
62499125   25+0,074550,63317,0M6x169,6240
62499130   30+0,125458,63321,5M6x189,6342
62499140   40+0,126065,03325,0M6x189,6344
62499150   50+0,127884,24132,0M8x2513,6772


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn