Material: Steel C45, black oxide finish. Screws steel 12.9.

Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores. The threads of the screws DIN 912 are covered with a layer of nylon. Tolerance b: +0.08mm -0.25mm . Temperature range: -40°C to +175°C.

Remarks to collars from steel:
The black oxide on the clamping collars is formulated as part of the total performance of the product. It enhances the holding ability of the collar, it efficiently reduces slipping on the shaft, has anti-stick-slip characteristics and helps to keep the torque rating of the screw within its designed parameters. The oxide layer also provides corrosion protection.
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
Product Quantity d1
[mm]
d2
[mm]
R
[mm]
b
[mm]
a
[mm]
Bolts
[DIN 912]
Tightening Torque
[Nm]
Weight
[g]
62410600   6+0,051620,1205,2M3x82,120
62410800   8+0,071821,3206,0M3x82,124
62411000   10+0,072425,6208,5M3x82,148
62411200   12+0,072831,72410,0M4x124,678
62411600   16+0,073438,52912,0M5x149,5130
62412000   20+0,074046,33314,5M6x1616202
62412500   25+0,074550,63317,0M6x1616240
62413000   30+0,125458,63321,5M6x1816342
62414000   40+0,126065,03325,0M6x1816344
62415000   50+0,127884,24132,0M8x2517772


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn