Material: Steel C45, black oxide finish. Screws steel 12.9.

The threads of the screws DIN 912 are covered with a layer of nylon. Temperature range: -40°C to +175°C.
Thread metric ISO-standard (column 1).
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
Product Quantity Thread GSlope
[mm]
Ø d2
[mm]
Ø Rmax. b
[mm]
Bolts DIN 912Weight
[g]
62360400   M 40,71620,79M3 x 810
62360500   M 50,81620,79M3 x 811
62360600   M 61,01620,79M3 x 811
62360800   M 81,251822,49M3 x 812
62361000   M101,52426,09M3 x 822
62361200   M121,752831,811M4 x 1239
62361600   M162,03439,413M5 x 1463
62362000   M202,54046,415M6 x 1697
62362400   M243,04550,815M6 x 16117
62363000   M303,55458,615M6 x 18163


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn