Material: Aluminium. Screws stainless steel A2-70.
Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores. The threads of the screws DIN 912 are covered with a layer of nylon. Tolerance b: +0.08mm -0.25mm . Temperature range: -40°C to +175°C.
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
Product Quantity d1
[mm]
d2
[mm]
b
[mm]
R
[mm]
Bolts
[DIN 912]
Weight
[g]
62366403   316920,7M3 x 84
62366404   416920,7M3 x 84
62366405   516920,7M3 x 84
62366406   616920,7M3 x 83
62366407   718922,4M3 x 84
62366408   818922,4M3 x 84
62366409   924926,0M3 x 89
62366410   1024926,0M3 x 88
62366411   11281131,8M4 x 1214
62366412   12281131,8M4 x 1213
62366413   13301133,9M4 x 1216
62366414   14301133,9M4 x 1215
62366415   15341339,4M5 x 1423
62366416   16341339,4M5 x 1422
62366417   17361341,2M5 x 1426
62366418   18361341,2M5 x 1424
62366419   19401546,4M6 x 1636
62366420   20401546,4M6 x 1635
62366421   21421548,1M6 x 1639
62366422   22421548,1M6 x 1637
62366423   23451550,8M6 x 1644
62366424   24451550,8M6 x 1642
62366425   25451550,8M6 x 1641
62366426   26481553,7M6 x 1848
62366428   28481553,7M6 x 1844
62366430   30541558,6M6 x 1859
62366432   32541558,6M6 x 1856
62366434   34571561,6M6 x 1862
62366435   35571561,6M6 x 1860
62366436   36571561,6M6 x 1859
62366438   38601565,0M6 x 1863
62366440   40601565,0M6 x 1859
62366442   42731979,4M8 x 25132
62366445   45731979,4M8 x 25124
62366448   48781984,2M8 x 25143
62366450   50781984,2M8 x 25133


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn