Material: Stainless steel 1.4305. Screws stainless steel A2-70.
Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores. The threads of the screws DIN 912 are covered with a layer of nylon. Tolerance b: +0.08mm -0.25mm . Temperature range: -40°C to +175°C.
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
Product Quantity d1
[mm]
d2
[mm]
b
[mm]
R
[mm]
Bolts
[DIN 912]
Weight
[g]
62399403   316920,7M3 x 812
62399404   416920,7M3 x 811
62399405   516920,7M3 x 811
62399406   616920,7M3 x 810
62399407   718922,4M3 x 813
62399408   818922,4M3 x 812
62399409   924926,0M3 x 825
62399410   1024926,0M3 x 824
62399411   11281131,8M4 x 1240
62399412   12281131,8M4 x 1239
62399413   13301133,9M4 x 1245
62399414   14301133,9M4 x 1243
62399415   15341339,4M5 x 1468
62399416   16341339,4M5 x 1465
62399417   17361341,2M5 x 1474
62399418   18361341,2M5 x 1471
62399419   19401546,4M6 x 16104
62399420   20401546,4M6 x 16101
62399421   21421548,1M6 x 16113
62399422   22421548,1M6 x 16107
62399423   23451550,8M6 x 16127
62399424   24451550,8M6 x 16122
62399425   25451550,8M6 x 16120
62399426   26481553,7M6 x 18139
62399428   28481553,7M6 x 18128
62399430   30541558,6M6 x 18171
62399432   32541558,6M6 x 18161
62399434   34571561,6M6 x 18181
62399435   35571561,6M6 x 18172
62399436   36571561,6M6 x 18169
62399438   38601565,0M6 x 18183
62399440   40601565,0M6 x 18172
62399442   42731979,4M8 x 25383
62399445   45731979,4M8 x 25360
62399448   48781984,2M8 x 25414
62399450   50781984,2M8 x 25386
62399455   55821988,8M8 x 25395
62399460   60881994,0M8 x 25440
62399465   65931999,8M8 x 25465
62399470   709819104,5M8 x 25495
62399475   7510319109,1M8 x 25525
62399480   8010819113,8M8 x 25550
62399490   9013032138,1M12 x 301730
62399500   10014032147,6M12 x 301890


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn