Material: Steel C45, black oxide finish. Screws steel 12.9.
Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores. The threads of the screws DIN 912 are covered with a layer of nylon. Tolerance b: +0.08mm -0.25mm . Temperature range: -40°C to +175°C.
Remarks to collars from steel:
The black oxide on the clamping collars is formulated as part of the total performance of the product. It enhances the holding ability of the collar, it efficiently reduces slipping on the shaft, has anti-stick-slip characteristics and helps to keep the torque rating of the screw within its designed parameters. The oxide layer also provides corrosion protection.
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
Product Quantity d1
[mm]
d2
[mm]
b
[mm]
R
[mm]
Bolts
[DIN 912]
Weight
[g]
62340300   316920,7M3 x 812
62340400   416920,7M3 x 811
62340500   516920,7M3 x 811
62340600   616920,7M3 x 810
62340700   718922,4M3 x 813
62340800   818922,4M3 x 812
62340900   924926,0M3 x 825
62341000   1024926,0M3 x 824
62341100   11281131,8M4 x 1240
62341200   12281131,8M4 x 1239
62341300   13301133,9M4 x 1445
62341400   14301133,9M4 x 1443
62341500   15341339,4M5 x 1668
62341600   16341339,4M5 x 1665
62341700   17361341,2M5 x 1674
62341800   18361341,2M5 x 1671
62341900   19401546,4M6 x 16104
62342000   20401546,4M6 x 16101
62342100   21421548,1M6 x 16113
62342200   22421548,1M6 x 16107
62342300   23451550,8M6 x 16127
62342400   24451550,8M6 x 16122
62342500   25451550,8M6 x 16120
62342600   26481553,7M6 x 16139
62342800   28481553,7M6 x 16128
62343000   30541558,6M6 x 18171
62343200   32541558,6M6 x 18161
62343400   34571561,6M6 x 18181
62343500   35571561,6M6 x 18172
62343600   36571561,6M6 x 18169
62343800   38601565,0M6 x 18183
62344000   40601565,0M6 x 18172
62344200   42731979,4M8 x 25383
62344500   45731979,4M8 x 25360
62344800   48781984,2M8 x 25414
62345000   50781984,2M8 x 25386
62345500   55821988,8M8 x 25395
62346000   60881994,0M8 x 25440
62346500   65931999,8M8 x 25465
62347000   709819104,5M8 x 25495
62347500   7510319109,1M8 x 25525
62348000   8010819113,8M8 x 25550
62349000   9013032138,1M12 x 301730
62350000   10014032147,6M12 x 301890


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn