Material: Steel C45, zinc-plated . Screws steel 12.9.
Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores. The threads of the screws DIN 912 are covered with a layer of nylon. Tolerance b: +0.08mm -0.25mm . Temperature range: -40°C to +175°C.
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
Product Quantity d1
[mm]
d2
[mm]
b
[mm]
R
[mm]
Bolts
[DIN 912]
Weight
[g]
62388403   316920,7M3 x 812
62388404   416920,7M3 x 811
62388405   516920,7M3 x 811
62388406   616920,7M3 x 810
62388407   718922,4M3 x 813
62388408   818922,4M3 x 812
62388409   924926,0M3 x 825
62388410   1024926,0M3 x 824
62388411   11281131,8M4 x 1240
62388412   12281131,8M4 x 1239
62388413   13301133,9M4 x 1245
62388414   14301133,9M4 x 1243
62388415   15341339,4M5 x 1468
62388416   16341339,4M5 x 1465
62388417   17361341,2M5 x 1474
62388418   18361341,2M5 x 1471
62388419   19401546,4M6 x 16104
62388420   20401546,4M6 x 16101
62388421   21421548,1M6 x 16113
62388422   22421548,1M6 x 16107
62388423   23451550,8M6 x 16127
62388424   24451550,8M6 x 16122
62388425   25451550,8M6 x 16120
62388426   26481553,7M6 x 18139
62388428   28481553,7M6 x 18128
62388430   30541558,6M6 x 18171
62388432   32541558,6M6 x 18161
62388434   34571561,6M6 x 18181
62388435   35571561,6M6 x 18172
62388436   36571561,6M6 x 18169
62388438   38601565,0M6 x 18183
62388440   40601565,0M6 x 18172
62388442   42731979,4M8 x 25383
62388445   45731979,4M8 x 25360
62388448   48781984,2M8 x 25414
62388450   50781984,2M8 x 25386
62388455   55821988,8M8 x 25395
62388460   60881994,0M8 x 25440
62388465   65931999,8M8 x 25465
62388470   709819104,5M8 x 25495
62388475   7510319109,1M8 x 25525
62388480   8010819113,8M8 x 25550
62388490   9013032138,1M12 x 301730
62388500   10014032147,6M12 x 301890


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn