Material: Steel C45, black oxide finish. Screw steel 12.9.

Typ B1: With two axial mounting bores.
Typ B2: With two axial mounting bores, with sunk holes for cylindrical cap screws DIN 912.

The thread of the screw DIN 912 is covered with a layer of nylon.
Tolerance b: +0.08mm / -0.25mm. Temperature range: -40ºC to +175ºC.

* Fitting screw size for B1.
** Fitting screw size for B2.


Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces,
easy readjustment, precision honed bores.


Remarks to collars from steel: The black oxide on the clamping collars is formulated as part of the total performance of the product.
It enhances the holding ability of the collar, it efficiently reduces slipping on the shaft, has anti-stick-slip characteristics and helps to
keep the torque rating of the screw within its designed parameters. The oxide layer also provides corrosion protection.


Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity AusführungØ d1
[mm]
Ø d2
[mm]
Rmax.
[mm]
b
[mm]
Schraube
DIN 912
m
[mm]
B1
[mm]
G1*
[mm]
B2
[mm]
G2**
[mm]
Gewicht
[g]
62341000B1   B11028-9M3 x 10193,5M33,0M2,534
62341200B1   B1123031,811M4 x 12214,5M43,5M344
62341400B1   B1143233,911M4 x 14234,5M43,5M349
62341500B1   B1153639,413M5 x 1625,55,5M54,5M474
62341600B1   B1163839,413M5 x 16275,5M54,5M483
62341800B1   B1184041,213M5 x 16295,5M54,5M491
62342000B1   B1204246,415M6 x 16315,5M54,5M4111
62342200B1   B1224648,115M6 x 16346,5M65,5M5132
62342500B1   B1254850,815M6 x 1636,56,5M65,5M5138
62342800B1   B12854-15M6 x 16416,5M65,5M5177
62343000B1   B1305658,615M6 x 18436,5M65,5M5184
62343200B1   B1325858,615M6 x 18456,5M65,5M5195
62343500B1   B1356061,615M6 x 1847,56,5M65,5M5197
62344000B1   B14066-15M6 x 18536,5M65,5M5234
62344500B1   B1457679,419M8 x 2560,58,5M86,5M6395
62345000B1   B1508284,219M8 x 25668,5M86,5M6444
62341000B2   B21028-9M3 x 10193,5M33,0M2,534
62341200B2   B2123031,811M4 x 12214,5M43,5M344
62341400B2   B2143233,911M4 x 14234,5M43,5M349
62341500B2   B2153639,413M5 x 1625,55,5M54,5M474
62341600B2   B2163839,413M5 x 16275,5M54,5M483
62341800B2   B2184041,213M5 x 16295,5M54,5M491
62342000B2   B2204246,415M6 x 16315,5M54,5M4111
62342200B2   B2224648,115M6 x 16346,5M65,5M5132
62342500B2   B2254850,815M6 x 1636,56,5M65,5M5138
62342800B2   B22854-15M6 x 16416,5M65,5M5177
62343000B2   B2305658,615M6 x 18436,5M65,5M5184
62343200B2   B2325858,615M6 x 18456,5M65,5M5195
62343500B2   B235601,615M6 x 1847,56,5M65,5M5197
62344000B2   B24066-15M6 x 18536,5M65,5M5234
62344500B2   B2457679,419M8 x 2560,58,5M86,5M6395
62345000B2   B2508284,219M8 x 25668,5M86,5M6444


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn