Material: Stainless steel 1.4305, screws stainless steel A2-70.
Typ GR: With mounting flat and two radial monting bores, with
thread.
The thread of the screw DIN 912 is covered with a layer of nylon.
Tolerance
b: +0.08mm / -0.25mm. Temperature range: -40ºC to +175ºC.
Features: does not damage the shaft, stronger clamping force than
with set collars, even distribution of clamping forces, easy
readjustment, precision honed bores.
Service:
Katalogseite
CAD-Daten
The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.
Delivery period by arrangement. Please contact us. )