Material: Stainless steel 1.4305, screws stainless steel A2-70.

Typ N: with keyway DIN 6885-1.

The thread of the screw DIN 912 is covered with a layer of nylon.
Tolerance b: +0.08mm / -0.25mm. Temperature range: -40ºC to +175ºC.


Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces,
easy readjustment, precision honed bores.
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
Product Quantity Ø d1
[mm]
Ø d2
[mm]
Ø Rmax.
[mm]
b
[mm]
Schraube
DIN 912
bN
[mm]
t2
[mm]
Gewicht
[g]
62399408N   81822,49M3 x 821,012
62399410N   102426,09M3 x 1031,424
62399412N   122831,811M4 x 1241,838
62399415N   153439,413M5 x 1652,367
62399416N   163439,413M5 x 1652,364
62399420N   204046,415M6 x 1662,899
62399425N   254550,815M6 x 1683,3117
62399430N   305458,615M6 x 1883,3168
62399435N   355761,615M6 x 18103,3168
62399440N   406065,015M6 x 18123,3167
62399445N   457379,419M8 x 25143,8354
62399450N   507884,219M8 x 25143,8378
62399460N   608894,019M8 x 25184,4431


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn