Material: aluminium, screws stainless steel A2-70.

Typ S: Narrow version, e.g. for encoders.

The thread of the screw DIN 912 is covered with a layer of nylon.
Tolerance b: +0.08mm / -0.25mm. Temperature range: -40ºC to +175ºC.


Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces,
easy readjustment, precision honed bores.
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
Product Quantity Ø d1
[mm]
Ø d2
[mm]
Ø Rmax.
[mm]
b
[mm]
Schraube
DIn 912
a
[mm]
Gewicht
[g]
62366405S   52527,36M2,5 x 810,258,2
62366406S   62527,36M2,5 x 810,258,1
62366408S   82527,36M2,5 x 810,257,7
62366410S   102527,36M2,5 x 810,257,3
62366412S   122527,36M2,5 x 810,256,7
62366414S   142527,36M2,5 x 810,256,1
62366415S   153434,08M3 x 101216,9
62366416S   163434,08M3 x 101216,3
62366420S   203537,38M3 x 1014,7515,1
62366424S   244548,010M4 x 121933,0
62366425S   254548,010M4 x 121932,0
62366430S   306063,812M5 x 142672,7
62366432S   326063,812M5 x 142669,5
62366435S   356063,812M5 x 142664,4
62366440S   406063,812M5 x 142654,9


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn