Material: Stainless steel 1.4305. Screws stainless steel A2-70.


Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores. The threads of the screws DIN 912 are covered with a layer of nylon. Tolerance b: +0.08mm -0.25mm . Temperature range: -40°C to +175°C.
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
Product Quantity d1
[mm]
d2
[mm]
R
[mm]
b
[mm]
a
[mm]
Bolts
[DIN 912]
Tightening Torque
[Nm]
Weight
[g]
62499406   6+0,051620,1205,2M3x81,120
62499408   8+0,071821,3206,0M3x81,124
62499410   10+0,072425,6208,5M3x81,144
62499412   12+0,072831,72410,0M4x122,576
62499416   16+0,073438,52912,0M5x145,4126
62499420   20+0,074046,33314,5M6x169,6194
62499425   25+0,074550,63317,0M6x169,6228
62499430   30+0,125458,63321,5M6x189,6326
62499440   40+0,126065,03325,0M6x189,6326
62499450   50+0,127884,24132,0M8x2513,6740


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn