Material: Stainless steel 1.4305, screws stainless steel A2-70.

The threads of the screws DIN 912 are covered with a layer of nylon.

Tolerance b: +0,08mm / -0,25mm
Temperature range: -40°C to +175°C.
Thread metric ISO-standard (column 1).
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
Product Quantity Thread GSlope
[mm]
Ø d2
[mm]
Ø Rmax.
[mm]
b
[mm]
Bolts DIN 912Weight
[g]
62399904   M40,71620,79M3 x 810
62399905   M50,81620,79M3 x 811
62399906   M61,01620,79M3 x 811
62399908   M81,251822,49M3 x 812
62399910   M101,52426,09M3 x 1022
62399912   M121,752831,811M4 x 1239
62399916   M162,03439,413M5 x 1463
62399920   M202,54046,415M6 x 1697
62399924   M243,04550,815M6 x 16117
62399930   M303,55458,615M6 x 18163


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn