Material: Steel, blank, turned, case hardened, hardening depth min. 0.2 mm. PTFE coated, blue-coloured.

The very low friction enables precise adjusting at high wear resistance.

* max. statical load. ** total height, together with spherical washer DIN 6319.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d2 H13
[mm]
d4
[mm]
d5
[mm]
h3
[mm]
h4**
[mm]
für Bolzen-Ø
[mm]
Gewicht
[g]
Passende Kugelscheibe
[Art.-Nr.]
65598506   7,11211,02,84,1M61,365598406
65598508   9,61714,53,55,1M83,565598408
65598510   122118,54,26,4M106,765598410
65598512   14,22420,05,08,1M1210,065598412
65598514   16,52824,85,68,7M1414,465598414
65598516   1930266,29,4M161865598416
65598520   23,236317,511,6M203165598420
65598524   2844379,515,1M246165598424
65598530   3556491219,8M3013065598430
65598536   4268601523,1M3623065598436
65598540   4978701829,1M4236065598440
65598548   5692822236,1M4864065598448


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn