Material: Stainless steel 1.4301.

Non-detachable hinge.

Low-cost designs for low-load applications.

Type A: for welding.

Type B: with bores for cylinder head screws / lens head screws.

Type C: with bore for countersunk screws.

1) Max. axial force.

2) Max. Radial force at opening angle 90°.

These are non-binding guide values without any liability.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Forml1
[mm]
l2
[mm]
d1
[mm]
d2
[mm]
m
[mm]
FA1)
[N]
FR2)
[N]
Gewicht
[g]
67700171   A40404--200070034
67700172   A50506--2500100062
67700173   A60606--2800110083
67700191   B404044,225200070033
67700192   B505065,2302500100060
67700193   B606065,2362800110082
67700211   C404042525200070032
67700212   C50506-302500100060
67700213   C60606-362800110081


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn