Material: Body: steel, black oxide finish. Ball: Steel, hardened. Bearing: Plastic. Spring: Stainless steel, standard spring tension.

Temperature range: -30ºC bis +90ºC.
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
Product Quantity d1
[mm]
d2
[mm]
l
[mm]
s
[mm]
Federkraft Anfang
[N]
Federkraft Ende
[N]
Gewicht
[g]
65460500B   M52,0120,54,86,81,1
65460600B   M62,5140,76,3102,0
65460800B   M83,5160,9516244,2
65461000B   M104,5191,418,831,77,6
65461200B   M126,5222,3264912,0
65461600B   M168,5243,1386825,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn