Material: Body: Brass. Ball: Stainless steel, hardened. Spring: Stainless steel. Temperature range: -40°C to +250°C. Note: To fix or secure axles and bolts and as electronic contact. *statistical average
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
Product Quantity d1
[mm]
d2
[mm]
d3 +0,5
[mm]
l1
[mm]
s
[mm]
Spring Force *F1
[N]
*F2
[N]
Weight
[g]
65484300   32,53,027,30,82,04,50,4
65484400   43,04,039,00,92,57,50,6
65484500   54,05,0310,81,23,58,01,2
65484700   76,07,0314,02,04,012,03,0
65484800   86,58,0318,02,16,015,05,1


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn