Material: Body: Free cutting steel, black oxide finish. Bolt: Steel, hardened. Spring: Stainless steel. Standard spring tension. Note: Used for fixation or as device to press something in or push it out. The spring plungers can be mounted and demounted using the internal hexagon or the slot. Temperature range: -40°C to +250°C. *statistical average
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
Product Quantity d1
[mm]
d2
[mm]
l
[mm]
n
[mm]
s
[mm]
t
[mm]
SW
[mm]
Spring Force *F1
[N]
*F2
[N]
Weight
[g]
65465300   M 31,0120,41,00,50,72,040,4
65465400   M 41,5150,61,50,61,34,5160,8
65465500   M 52,4181,22,30,81,56,0191,3
65465600   M 62,7201,32,50,92,06,0192,5
65465800   M 83,5221,53,01,42,510,0396,0
65466000   M 104,0221,53,01,43,010,0399,0
65466200   M 126,0282,74,02,04,012,05316,0
65466600   M 167,5323,25,02,55,045,010035,0
65467000   M 2010,0403,77,03,06,052,012565,0
65467400   M 2412,0523,710,03,08,070,0170120,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn