Material: Version A: Free cutting steel, black oxide finish. Ball: Stainless steel, hardened. Spring: Stainless steel. Temperature range -30°C to +50°C. Version B: Free cutting steel, burnished. Ball: Steel, hardened. Spring: Plastic. Temperature range -40°C to +80°C. Note: The side thrust pin is pressed into the bore by at least as far as the measure l3. It serves to position, hold or clamp small workpieces inside fixtures. If the workpiece is machined, additional clamping devices might be required for holding it safely in place. If fixtures are stored please make sure that the plastic spring is not loaded. *statistical average

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Typed1
[mm]
d2
[mm]
l1
[mm]
l2
[mm]
l3
[mm]
b
[mm]
s
[mm]
Socket Bore H8
[mm]
Spring Force *F1
[N]
*F2
[N]
Weight
[g]
65492800   A83,0253,663,20,982,56,58,7
65493000   A104,0304,274,01,0104,59,017,0
65493200   A125,0354,895,01,5126,513,029,0
65493400   A146,5405,8105,41,8148,018,043,0
65495000   B105,5307,084,51,01050,0160,08,6
65495200   B126,5358,095,51,51260,0270,013,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn