Material: Stainless steel V2A.

Threaded bars according to DIN 976-1 shape A (ex DIN 975), with metric ISO thread. Length either 1 m or 2m.

Marked with green paint.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity LängeThread Diameter
[mm]
Slope
[mm]
Weight per %
65099003   1 mM30,54,4
65099004   1 mM40,77,8
65099005   1 mM50,812,4
65099006   1 mM61,017,7
65099008   1 mM81,2531,9
65099010   1 mM101,550,0
65099012   1 mM121,7572,5
65099016   1 mM162,0133,0
65099020   1 mM202,5208,0
65099024   1 mM243,0300,0
65099030   1 mM303,5475,0
65099208   2 mM81,250,638
65099210   2 mM101,51,004
65099212   2 mM121,751,456
65099216   2 mM162,02,66
65099220   2 mM202,54,16
65099224   2 mM243,06,00
65099230   2 mM303,59,49


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn