Material: Stainless steel V4A.

Threaded bars according to DIN 976-1 shape A (ex DIN 975), with metric ISO thread. Length either 1 m or 2m.

Marked with red paint.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity LängeThread Diameter
[mm]
Slope
[mm]
Weight per %
65099403   1 mM30,50,043
65099404   1 mM40,70,078
65099405   1 mM50,80,124
65099406   1 mM61,00,177
65099408   1 mM81,250,319
65099410   1 mM101,50,502
65099412   1 mM121,750,728
65099416   1 mM162,01,33
65099420   1 mM202,52,08
65099424   1 mM243,03,00
65099430   1 mM303,54,74
65099508   2 mM81,250,638
65099510   2 mM101,51,004
65099512   2 mM121,751,456
65099516   2 mM162,02,66
65099520   2 mM202,54,16
65099524   2 mM243,06,00
65099530   2 mM303,59,49


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn