Material: Stainless steel 1.4301 (type W4).

High-performance hose clamps with worm gear thread, for fixing hoses, bellows and for similar usage.

Band width 9 mm. Band thickness 0.6 mm. With hexagon screw head size 7 mm, with slot.

Other sizes and versions on request.


Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Spannbereich
Ø d
[mm]
L
[mm]
Drehmoment
AD
[Nm]
Drehmoment
PD
[Nm]
Gewicht
[g]
63814012   8 - 12202,53,510
63814016   10 - 16202,53,511
63814020   12 - 22202,53,511
63814027   16 - 27243,04,014
63814032   20 - 32243,04,015
63814035   23 - 35243,04,015
63814040   25 - 40243,04,516
63814045   30 - 45243,04,517
63814050   32 - 50243,04,517
63814060   40 - 60243,04,519
63814070   50 - 70243,04,520
63814080   60 - 80243,04,522
63814090   70 - 90243,04,523
63814100   80 - 100243,04,524
63814110   90 - 110243,04,526


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn