Material: Feather steel, phosphated, oiled. External rings for axial fixing a machine part on a shaft.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Nominal Ø
[mm]
s
[mm]
d3
[mm]
a
[mm]
b
[mm]
d5
[mm]
Weight
[kg/100 Stk]
suitable for Linear Bearing Fw
61740300   30,42,71,90,81,00,0017
61740400   40,43,72,20,91,00,0022
61740500   50,64,72,51,11,00,0066
61740600   60,75,62,71,31,20,0084
61740700   70,86,53,11,41,20,0121
61740800   80,87,43,21,51,20,0158
61740900   91,08,43,31,71,20,030
61741000   101,09,33,31,81,50,034
61741100   111,010,23,31,81,50,041
61741200   121,011,03,31,81,70,0505
61741400   141,012,93,52,11,70,064
61741500   151,013,83,62,21,70,067
61741600   161,014,73,72,21,70,0708
61741700   171,015,73,82,31,70,082
61741800   181,216,53,92,42,00,111
61741900   191,217,53,92,52,00,122
61742000   201,218,54,02,62,00,130
61742200   221,220,54,22,82,00,15012
61742400   241,222,24,43,02,00,177
61742500   251,223,24,43,02,00,190
61742600   261,224,24,53,12,00,19616
61742800   281,525,94,73,22,00,292
61743000   301,527,95,03,52,00,332
61743200   321,529,65,23,62,50,35420
61743500   351,532,25,63,92,50,400
61743800   381,7535,25,84,22,50,562
61744000   401,7536,56,04,42,50,6025
61744500   451,7541,56,74,72,50,75
61744700   471,7543,56,84,92,50,7530
61745000   502,045,86,95,12,51,02
61745500   552,050,87,25,42,51,14
61746000   602,055,87,45,82,51,29
61746200   622,057,87,56,02,51,4340
61747500   752,570,58,47,03,02,4650


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn